Other Parts Discussed in Thread: SN74LVC1G99-Q1, SN74LVC1G98-Q1, SN74LVC1G97-Q1
Hi
I wanted to know whether dies used in each of the gate types are same or different: This would help reduce number of candidates for qualification since we are planning to put them on our roadmap.
AND Logic Devices
|
TI |
SN74LVC1G08IDCKRQ1 |
AND - Single |
1.65V-5.5V |
32, 32 |
5-TSSOP, SC-70-5, SOT-353 |
|
TI |
SN74AC08QPWRG4Q1 / SN74AC08QPWRQ1 |
AND - Quad |
2V-6V |
24, 24 |
14-TSSOP |
NOT Logic Devices
|
TI |
SN74LVC1G14QDCKRQ1 |
NOT - Single |
1.65V-5.5V |
32, 32 |
5-TSSOP, SC-70-5, SOT-353 |
|
TI |
SN74AC04QPWRG4Q1 |
NOT - HEX |
2V ~ 6V |
24, 24 |
14-TSSOP |
Buffer Logic Devices
|
TI |
SN74LVC1G17QDCKRQ1 |
BUFFER - Single |
1.65V-5.5V |
32, 32 |
5-TSSOP, SC-70-5, SOT-353 |
|
TI |
SN74LVC2G17QDCKRQ1 |
BUFFER - Dual |
1.65V-5.5V |
32, 32 |
6-TSSOP, SC-88, SOT-363 |
Regards
Ali Rizvi
CPE Components
Slb
281-285-4096