Other Parts Discussed in Thread: SN74LVC2G17-Q1, SN74LVC125A-Q1, SN74LVC1G17-Q1, CD74AC541, SN74ACT244-Q1, SN74HCS541-Q1
We require current driving capacity of 20mA for optical transmitters. These transmitter are opetated at 20 kHz. We selected the part no: sn74abt541b-q1.
In the datasheet, recommended operating conditions, input transition rise/fall time in ns/V is not mentioned. Is this device having schmitt trigger inputs.
What is the Vhys = 100 mV in recommended opeating coditions.
With Regards,
S. Balaramkumar