Part Number: TXB0106
Other Parts Discussed in Thread: TXU0304, TXB0302, TXB0304
Hi, TI support team
My customer is developing a product using the TXB0106.
It is used as a level shifter for SPI communication.
They are being converted to 1.8V and 3.3V.
However, in case of communicating at the speed of 100Mbps, the system does not communicate. In the case of 1.8V and 3.3V conversion, the data rate is 60Mbps.
Please recommend a product that uses all 6 channels, can communicate in both directions at 1.8V and 3.3V, and supports a data rate of 100Mbps or higher.
Thanks.
Regards,
MJ