In the data sheet, absolute maximum rating says the VI Input Voltage maximum rating for I/O port is -0.5V to 6.5V. In the recommended operating conditions, it says VI/O input/output voltage active state 0 to VCCO. I wanted to ask if both my VCCA and VCCB are 3.3V are the I/O ports inputs still 5V tolerant?