Tool/software:
Hi, TI expert
SN74AUP1G08 is used on our board. VCC is 3.3V. We measured big high-frequency noise on the input pins of SN74AUP1G08, see the picture below. The big noise makes the dip of the Vhigh min voltage reaches to ~1.9V which is lower than the VIH min (2V), but the dip below 2V is very short, about ~1ns. Will the output response to this short dip?