Tool/software:
Can we use the SN74ALVCH244PWR device as voltage level translator for 3.3V to 1.8V?
The application is control lines of 3.3v SFP transceiver to 1.8V Host inputs.
The input signals are 3.3V while the VCC is 1.8V thus, the outputs signals will be 1.8V.
The source of the input signals may be an open drain buffer with external pull up resistor.
Does device the SN74ALVCH244PWR can support this application? is it a recommended operation conditions ?
Thank you.