Tool/software:
In our application, SN74AVC4T774 is used as SPI buffer.
The rising edge of SPI SCLK has a back-hook at the input of SN74AVC4T774, and the voltage is around 1.5V.
The Min of VIH is 2V in SN74AVC4T774 datasheet.
I would like to ask, is it possibe that the 1.5V back-hook on the rising edge generate an abnormal clock at the output of the SN74AVC4T774?