Tool/software:
https://www.ti.com/product/TXU0304 ,
May I know the ICCA and ICCB supply currents at 25°C, –40°C to 85°C when a pulsating signal with 50kHz is applied to the Port A or Port B input pins?
The currents that are mentioned in the datasheet is either for High or Low states of the input pins.