Part Number: LSF0108
Tool/software:
Hello, I'm using LSF0108PWR for level shift. My circuit as below:

The result I want is:
1,When +V_ADJ = 1.2v, +Vp_A_R=1.8V, +Vp_A = 1.8V, Port A's level 1.2V <------> Port B's level is 1.8V.
2,When +V_ADJ = 1.8v, +Vp_A_R=2.5V, +Vp_A = 1.8V, Port A's level 1.8V <------> Port B's level is 1.8V.
3, When +V_ADJ = 1.8v, +Vp_A_R=2.5V, +Vp_A = 2.5V, Port A's level 1.8V <------> Port B's level is 2.5V.
4,When +V_ADJ = 1.8v, +Vp_A_R=3.3V, +Vp_A = 1.8V, Port A's level 1.8V <------> Port B's level is 1.8V.
5, When +V_ADJ = 2.5v, +Vp_A_R=3.3V, +Vp_A = 3.3V, Port A's level 2.5V <------> Port B's level is 3.3V.
6, When +V_ADJ = 2.5v, +Vp_A_R=3.3V, +Vp_A = 2.5V, Port A's level 2.5V <------> Port B's level is 2.5V.
Can the above circuit work for each of the six cases? Thanks!