Part Number: SN74HCU04
Other Parts Discussed in Thread: SN74LVC1GX04, SN74HC04
Tool/software:
The Continuous output current of the SN74HCU04 is ±25mA, and the Continuous current through VCC or GND is ±50mA.
Could you please provide the maximum ratings for pulse current output?
I would like to use it in a 200kHz clock generation circuit, so what is the maximum rating for the ON/OFF switching time (approximately 10ns)?
The input voltage is 5V.