Part Number: SN74LVC1G07
Other Parts Discussed in Thread: TLV3801, BUF802, TRF1305B1, TRF1213
Tool/software:
-
I am currently working on a research project that requires connecting a designed comparator to an external buffer, and then measuring the signal using an oscilloscope. The oscilloscope uses a 50-ohm SMA connector.
The specifications of the comparator are as follows:
Single-ended output, Voltage Swing = 0~0.9V, Speed = 10GHz.
May I ask if there is a suitable buffer product for this requirement?