Part Number: SN74AHC1G09
Tool/software:
Hi
Greetings,
This is Kumar, Barnikana representing Philips team.
I have requested in Mail to the TI Team, but didn't recieved any response.
Please provide the following technical information for our ongoing project and which was having MPN: SN74AHC1G09DBVR .
|
Sr.No |
Description |
Condition |
Values |
|
1 |
Power Dissipation(PD) [mW] |
|
|
|
2 |
Input Rise and Fall Time (tr / tf) [ns] @ VCC at 2.0 V [ns] |
|
|
|
3 |
Input Rise and Fall Time (tr / tf) [ns] @ VCC at 3.0 V [ns] |
|
|
|
4 |
Min and Max values of High Level Output Voltage VOH [V] at TA=+25°C and also Min @TA= -40 to +85°C |
IOH = -20 µA, Vcc = 2V |
|
|
IOH = -1.3 mA, Vcc =3 V |
|
||
|
IOH = -2.0 mA, Vcc = 4.5 V |
|
||
|
IOH = -2.6 mA, Vcc - 5.5V |
|
||
|
5 |
Propagation Delay An to Yn (tPLH / tPHL) |
VCC=2V |
|
|
VCC=3V |
|
||
|
VCC=4.5V |
|
||
|
VCC=6.0V |
|
||
|
6 |
Output Transition Time (tTLH / tTHL) @'CL=15pF [ns] |
VCC=5V |
|
|
7 |
Output Transition Time (tTLH / tTHL) |
VCC=2V |
|
|
VCC=3V |
|
||
|
VCC=4.5V |
|
||
|
VCC=6.0V |
|
Thanks
B Kumar