Other Parts Discussed in Thread: SN74AUC2G08, SN74AUC1G04, SN74AUC1G32
Tool/software:
Hi Team,
I’m looking for a suitable 2:1 multiplexer that meets the following requirements:
-
Supports 100 MHz CMOS/LVCMOS signals.
-
Inputs come from:
-
An external oscillator
-
An MCU PLL clock output
-
-
The I/O voltage levels range from 1.8 V to 3.3 V.
-
The multiplexer should have a select pin to choose between the two input signals.
-
Ideally, the multiplexer should be capable of level shifting (e.g., converting a 3.3 V MCU PLL clock to a 1.8 V output) without requiring external level shifters.
Could you please suggest a TI part that fits these requirements?
Thanks in advance!