Tool/software:
Dear Customer Support Team,
I hope this message finds you well.
I am currently evaluating your product, SN74LVC1G74 (or compatible part), for use in a battery-powered circuit where the supply voltage may range from 2.0 V to 3.3 V during operation.
I understand from the datasheet that the recommended operating V<sub>CC</sub> range is 1.65 V to 5.5 V, and static/timing characteristics are typically specified at 1.65 V, 3.3 V, and 5.0 V.
I would like to ask the following regarding the 2.0 V to 2.3 V supply range:
-
Are the VIH / VIL / VOH / VOL thresholds guaranteed at this VCC range?
-
Are the setup time (tsu), hold time (th), and propagation delay (tpd) guaranteed at these voltages?
-
If not explicitly guaranteed, do you have characterization data or application notes covering this range?
This range is critical in our application because the VCC voltage slowly ramps from 2.0 V during battery operation, and the circuit relies on correct D flip-flop logic behavior during that transition.
I would appreciate any information or guidance you can provide on this matter.
Thank you very much for your support.
Best regards,
K.Morita