Tool/software:
Logic team,
Our customer needs to operate at a high clock frequency of 125 MHz, and is limited by this spec in our part,
TPD at Vcc = 1.8V
Min = 0.7ns
Typ = 1.5ns
Max = 2.8ns
This means the propagation delay can be as short as 0.7ns or up to 2.8ns, so they could see a variation of 2.1ns.
The customer will only operate in a small temperature window. Can we give a tighter spec knowing they will only operate from about 20C to 50C?
Thanks,
Darren