SN74LVC1G126: Request for Official MTBF/FIT Data (ISO 26262 / IEC 61508 Certification)

Part Number: SN74LVC1G126

Tool/software:

Hello TI team,

We are evaluating the SN74LVC1G126 device for use in a safety-related application.
As part of our FMEDA and reliability analysis for functional safety certification
(according to ISO 26262 and IEC 61508), we require official MTBF/FIT data.

Could you please provide:
- MTBF and FIT values for SN74LVC1G126 (and SN74LVC1G126-Q1 if available)
- The calculation assumptions (temperature, environment, methodology)
- The confidence level (e.g., 60% or 90%) applied in the estimation
- Any official reliability report or quality document that can be used as evidence during functional safety assessments

If such documents are not publicly available, please advise on the process (e.g., NDA or customer registration) to obtain them.

Thank you very much for your support.

Best regards,