SN74AUP3G17: Can be used a level shifter from 3.3V to 1.8V LVCMOS?

Part Number: SN74AUP3G17

Tool/software:

Hello,

Looking at the RECOMMENDED OPERATING CONDITIONS spec, Vi can be up to 3.6V regardless of Vcc voltage. So, 1A, 2A and 3A inputs are Over-Voltage Tolerant Inputs. So, my customer would like to use SN74AUP3G17 as a 3-ch level shifter from 3.3V to 1.8V LVCMOS.

Their usage is as follows. Is this OK?
Vcc=1.8V
1A, 2A and 3A are 3.3V LVCMOS input signals.
1Y, 2Y and 3Y are 1.8V LVCOMS output signals.

Best regards,

K.Hirano