SN74LVC244A: Ioff feature

Part Number: SN74LVC244A
Other Parts Discussed in Thread: SN74LVC1G125

Dear Team,

The SN74LVC244A datasheet shows the below at features.
 - Ioff supports live insertion, partial-power-down mode, and back-drive protection 

However, there is no description of Ioff at detailed description.
Vcc recommended operating range is 1.65V to 5.5V.
When Vcc=0V, Ioff feature works and Output becomes Hi-Z, riight?
When Vcc is between 0V and 1.65V during power up/down with /OE=Vcc, does Ioff feature work and Output become Hi-Z too? 

Best Regards,

Koshi Ninomiya