Part Number: SN74LVC2G125
Hi Team,
Greetings of the day!
I am Chaithra from Philips component engineer team. I would like to below details for MPN: SN74LVC2G125DCUT which is not able to get it from the datasheet.
Specification:
- Power dissipation Pd [mW]
- High-level input voltage VIH [V] TA= 25 °C and TA= -40 °C to +85 °C
- Low-level input voltage VIL [V] TA= 25 °C and TA= -40 °C to +85 °C
- High-level output voltage IOH [V] TA= 25 °C
- Low-level output voltage IOL [V] TA= 25 °C
- OFF-state output current IOZ [µA] TA= 25 °C @VI = VCC or GND; VCC = 5.5 V
- Input leakage current II [µA] TA= 25 °C @VI = 5.5 V or GND; VCC = 0 V to 5.5 V
- Supply current ICC [µA] TA= 25 °C @VI = VCC or GND; IO = 0 A; VCC = 5.5 V
- Input capacitance CI [pF] TA= -40 °C to +85 °C and TA= -40 °C to +125 °C
- Propagation delay tpd nA to nY" [ns] TA= 25 °C
- Enable time ten nOE¯ to nY" [ns] TA= 25 °C
- Disable time tdis nOE¯ to nY" [ns] TA= 25 °C
Thanks
Chaithra KM