I'm driving the 1CLK input of a SN74HC74 flip-flop, which is powered by Vcc = 3.3V, with a logic signal whose high value is 2.57 volts. Is this voltage high enough to trigger the flip-flop? The datasheet only specifies VIH for VCC = 2V, 4.5V, and 6V. The states of the other input pins are:
n1CLR: 3.3V
1D: 3.3V
n1PRE: 3.3V
GND: 0V
VCC: 3.3V
n2CLR: floating
2D: floating
2CLK: floating
n2PRE: floating