TXV0106: TXV0106 datasheet

Part Number: TXV0106

Hi team,

Please advise.

The TXV0106 transmits data in a fixed direction from the A bus to the B bus, right?

The datasheet contains wording that can be interpreted as indicating bidirectional operation.


P3: "Pin Configuration and Functions" column, both the A pin and the B pin are specified as type I/O.

P4: "Absolute Maximum Ratings" column, B is listed as input, and A is listed as output.

P5: "Recommended Operating Conditions" (VIH, VIL), the data input is bidirectional.

P6: The input and output current specifications are also bidirectional.

Our measurements showed no output on pin A, so does that mean A is an input pin and B is an I/O pin? Is this an error in the datasheet, or are we misunderstanding something?