Part Number: TXS0108E
Other Parts Discussed in Thread: TXU0304, TXU0104, TXU0204
Dear TI Support Team,
I am using the TXS0108EPWR level shifter in a design where a reset signal BBRESET originates from an MPC555 microcontroller and is interfaced to a 3.3 V CPLD input.
I would like to confirm the suitability of TXS0108E for this application and understand its behavior under the following conditions.
System Details:
Input signal BBRESET from MPC555 is 5 V logic
An external pull-down resistor of 1 k ohm is present on the signal line
TXS0108E is used for 5 V to 3.3 V level translation
The CPLD input requires a valid 3.3 V logic HIGH
OE pin is configured as per datasheet recommendations
Observed Behavior:
The signal does not reach a valid HIGH level at the TXS0108E output
Even at the input side, the expected 5 V level is not observed
The signal appears to be held LOW or at an intermediate voltage
Expected waveform -

actual waveform -

Questions:
Is TXS0108E suitable for translating a reset signal with a strong external pull-down of 1 k ohm
How do the internal pull-up resistors of TXS0108E interact with such a strong pull-down
Can TXS0108E reliably drive a HIGH level under these conditions
Could you help analyze the reason for this behavior
Also, when an external 5 V is applied directly to the reset pin, the output shows 3.3 V at the level shifter output after isolating the MPC555
Your guidance will help us determine whether a design modification is required
Thank you for your support
Best regards
Amol Bagul