SN74LVC1G08: Package Spec

Part Number: SN74LVC1G08

Target device is SN74LVC1G08DRYR
 
 
 
 
1.Component Height: Tolerance Specification For a height of T0.6max, please provide the following information for mounting verification:
Tolerance Specification: typ ± tolerance value or 
Minimum value (MIN):
 
2Are the [bottom electrode] and [adjacent tie bar cut] of the electrode (USON6) 
at the same potential?
Longest direction
Shortest direction