Part Number: SN74LVC1G04
Target Device: SN74LVC1G04DRYR
Could you answer the follows?
- Part Height: Tolerance Specification For a height of T0.6max,
Could you provide the following information for mounting verification:
Tolerance Specification: typ +/- tolerance
or Minimum Value MIN
2.Are the "bottom electrode" and the "adjacent tie bar cut" of the electrode (USON6) at the same potential?
Longest direction
Shortest direction
Thanks and best regards,
Daisuke Nomura