Hi,
We are using SN65LBC184D(Transceiver) and TXB0102DCUR(Level translator) for UART interface. While doing logic analysis, the interface is failing. Our circuit connection is as explaned below.
Pin 1(Pin name:R) of SN65LBC184D is connected to pin 8(Pin name: B1) of TXB0102DCUR and VCCB of TXB0102DCUR is connected to 5V and VCCA is connected 3.3V and VCC of SN65LBC184D connected to 5V.
As per TXB0102DCUR datasheet, Vih(min) is 0.65*VCCI(3.25V) but Voh(min) of SN65LBC184D is at 2.8V. While SN65LBC184D is driving TXB0102DCUR, we will have negative margin.(Voh-Vih).
Plz confirm whether we can use this devices together or the output of transceiver can be a open drain configuration, so that by using pullup resistor we can able to slove this.