Hello,
could somebody tell me, if the following statment of a ti application report slpa004a-1.pdf is valid for TPIC6C595 too?
"The logic used is specified within the data sheet to operate from 4.5 V to 5.5 V, but it is capable of operation
down to 3 V and up to an absolute maximum voltage of 7 V. The CMOS transistors used in the digital logic
have small feature sizes and short channel lengths as well as tightly controlled, low threshold voltages. Due
to these characteristics, the CMOS gains are high, and the parasitic capacitance is minimized. Because of
this, the logic is able to function at greater than 25-MHz operation over the full VCC range of 3 V to 7 V
and over the temperature range of –40°C to 125°C."
Best regards,
Peter