Customer has design with SN74ALVC164245 .. during power-up VCCB (5V) tracks VCCA (3.3) until 1.7V .. then stays at 1.7V for ~40mS later before going to 5V .. is monotonicity required during power-up on VCCB? Below is scope capture of VCCA (3.3V) and VCCB (5V) .. per the data sheet and app note this appears ok but no mention of monotonic ramps are mentioned. see attachment for scope shot .... 7610.screen_shot1.docx