hi,
I'm just about to check the functionality of a partial area of our circuit. We use the TXB0104 to SPI signals from 1.8V to 3.3V to shift your (unidirectional flow of data per pin).
The TXB0104 has indeed a One.Shot implementation to drive the edge as quickly as possible. Thereafter, the level is maintained over a 4k resistor, see Figure 1 in the data sheet. Unfortunately I could not figure out the variation of this resistor (temperature and process accuracy).
on output A we have a pulled resistor with a nominal 20k to VCC going to an IC, ie if zero state is available in the direction of the IC, it will creates a voltage divider and the zero level rises. To ensure that safe zero level is not exceeded here, what will be your solution proposal.