I'm using the SN74LV123A PSpice model from TI site.
It works as expected when using small Cext of e.g. 150pF. The voltage on the capacitor drops from 4.983V to ~1V when triggered.
After changing the Cext to 1uF the voltage on the capacitor is changing from 4983V to 4.982V and nothing happens.
What am I missing here?
The circuit and waveform attached.
Thanks,
Alex