I have the SN74LVC1G11DCKR 3 input and gate. When pin 1 (input A) is high the output is high regardless of the state of the other inputs, even when grounded; also when pin 1 is high the chip begins to draw a significant amount of current for its size about 100mA @ 3.3 Volts VCC. Could someone please help me understand the issue with this part. I have tried replacing the part several times and tried different packages with no success, the part does not folow a typical 3 input AND gate truth table.