hi,
Diagram above showing the use case of TXS0108EPWR.
Problem Definition
1. Signal generator generates square wave of 1 MHz (500ns high and 500 ns low)
2. At point B (5.0V side) the rise and fall time are as expected.
3. Rise time at output of A (3.3V side) is approximately 800 ns and fall time is 600 ns. need to understand why this is happening even though datasheet says max datarate is 60 Mbps in pushpull configuration
Rgds,
Kpk