Hello,
Could you please teach me the spec value correct in the data sheet of
TLC59116?
The feature on the first page is described, "Constant Output
Current Range: 10 mA to 100 mA".
However, the IO spec value of "RECOMMENDED
OPERATING CONDITIONS" is described, MIN=5mA and MAX=120mA.
And, Fig.8 in the
page 11 is displaying up to 120mA.
Which is correct? Feature's value? or
Recommended condition's value? or...something other?
Best Regards,