I'm looking for single bus buffer driver (non-inverted) that can hold the output low (or tied to gnd) during power on start up. I need it in +2.5V logic DRL package. Most of the ones I've looked at, have the output open or tri-stated until the part is fully powered on.