Dears,
I need solder information about SN74LVC1G07,for example temperature and curve. The information about solder in specification is only " Level-1-260C-UNLIM",if is the " Level-1-260C-UNLIM" the solder standard about SN74LVC1G07 ? If Yes,Please help to provide the details of Level-1-260C-UNLIM,or TI has other official statement. Thanks!