Part Number: TXS02612
Hi,
Could you tell me about TXS02612 VIH threshold.
The following contents are described in the data sheet.
However, the SD card standard is generally below.
・TXS02612 : VIH(min)=Vcc-0.2V(@IIH=2uA)
Vcc=3.3V ⇒ VIH(min)=3.1V
・SD card standard : VOH(min)=0.75×Vcc(@IOH=-2mA)
Vcc=3.3V ⇒ High Level(min)=2.475V
Customers think TXS02612 can not clear the standard.
Could you give me your advice?
Best Regards,
Yusuke/Japan Disty