Part Number: SN74LVC1G00
Hi,
Please note on an existing platform a NAND logic is implemented using 74V1T03STR of ST micro which is open drain type.
While exploring alternate I could come across SN74LVC1G00MDBVREP as a drop in replacement of close match.
I request for suggesting exact equivalent of 74V1T03STR of Mil grade component. There is flexibility to incorporate a 5V CMOS (non open drain) output type NAND logic, but with pin to pin compatible it is required.
Please suggest an alternate of mil grade of TI make meeting the design criteria of 74V1T03STR
Thanks and Regards,
Subramaniam