Part Number: SN74HCT74
Other Parts Discussed in Thread: SN54HCT74
In the datasheet for the SN74HCT74, page 4 shows a table for "over recommended operating free-air temperature range." There are three columns including "TA = 25°C", "SN54HCT74," and "SN74HCT74."
I understand that each of the "SNxxxxxxx" columns are showing the maximum switching times for the overall temperature ranges (-55 ~ 125°C and -40 ~ 85°C), and "TA" is giving typical and max for room temperature (25°C), but is there a plot to show how changes in temperature change the switching times? Or at least something basic like that switching time increases or decreases with heat?
Here's the datasheet I'm looking at: http://www.ti.com/lit/ds/symlink/sn74hct74.pdf
Thanks,
Mike