Part Number: SN7407
Other Parts Discussed in Thread: SN74HCT00,
Is the SN7407N functionally compatible with outputs of the HCT logic family. I'd like to drive a SN7407N input with a SN74HCT00N output. I will be operating both parts at Vcc = 5V.
The datasheet for the SN7407N says "Inputs Fully Compatible With Most TTL Circuits".
(Note: 'Through hole' part numbers SN7407N and SN74HCT00N are currently shown as 'Active' and 'Available' on Digi-Key.)
Thanks,
Jeffrey Bledsoe