Other Parts Discussed in Thread: CD74HCT423, SN74HC244, SN74LVC8T245
Hi,
For level shifting certain logic from LVTTL (3.3V) to TTL (5V) logic I have incorporated SN74LVC8T245MDWREP and CALVC164245MDGGREP for Octal and 16 bit data level translation.
Are the devices SN74LVC8T245MDWREP and CALVC164245MDGGREP capable to level shift signals upto 64 MHz? What is the higher limit of frequency for the signal through the level translators?
Can the signal of 5V be transmitted through 10 inch (upto) traces running over backplane from the cards having these level shifters?
Further I am looking for IBIS models for SI simulation for the below listed components.
Item Manufacturer Part Number
1 CALVC164245MDGGREP
2 CD74HCT423M
3 TLC555MJGB (5962-8950301PA)/SE555CJG/TLC555MJG
4 TPS73601MDCQREP
5 DRV8873HPWPRQ1
6 SN74HC253QDREP
7 SN74LVC8T245MDWREP (text format data available on TI website)
Thanks and Regards,
Subramaniam