Part Number: SN74AC245
Hello
My customer is asking about overshoot/undershoot tolerance of the device. They are using competitor's AC245 now and going to replace it to our part. The attached file is waveform of input pin of the current device. Overshoot / undershoot exceeds absolute max rating, but the customer got following guarantee from the competitor (it is not described in datasheet).
input voltage absolute max rating : -0.5V - VCC+0.5V
Overshoot : VCC + 3.0V (tw = 10ns), VCC + 1.5V (tw = 100ns)
Undershoot : GND - 3.0V (tw = 10ns), GND - 1.5V (tw = 100ns)
* tw (pulse width) : measured at GND - 0.5V and VCC + 0.5V
Do we have this kind of spec?
Can we accept the overshoot / undershoot voltage to replace the comeptitor part?
Best regards,
Tetsuro