Part Number: SN74AXC8T245
Hello,
Given the following:
- VCCA = 1.8V
- VCCB = 3.3V
- A-side = inputs
Can I drive the A-side inputs with a 3.3V signal? Will this damage the part? I see nothing in the datasheet where a maximum input voltage is specified in relation to either VCCA or VCCB.
Don