Part Number: LSF0204
Hi, staff
3.3V to 5V AC Performance (tr/tf and tPLH/tPHL/tPLZ/tPZL/fMAX)
Q1:
There is a switching characteristic table from 7.6 to 7.9 in the LSF0204 datasheet (SLVSCP5F).
However, there is no characteristic table for "Translating Up, 3.3V to 5V"
I am considering using LSF0204 at 3.3V⇔5V.
Please provide a 3.3V to 5V characteristic table.(AC Performance)
Q2:
Also, depending on the presence of the pull-up resistor and the resistance value,
Is there a difference between the rise and fall of the A-side signal and B-side signal?
Please provide the rising waveform and falling waveform data for 3.3V⇔5V.
best regards
cafain