Part Number: SN74LVCC4245A
What to do with unused inputs. If a bi-directional buffer is set with the A port being the input and the B port the output, what do I do with the unused 'pins'. Do I just tie the Port A unused pins to GND or VCC? Or do I tie both Port A and Port B unused pins to GND or VCC? The OE is always active.