Part Number: SN74LVC1G139
Other Parts Discussed in Thread: SN74LVC139A-Q1, SN74AHC139
Dear expert,
I'm looking for 2 line to 4 line decoder, and found SN74LVC1G139, it's package size and performance could meet my requirement, but it's operating temperature are -40'C ~ 85'C. I need a device that temperature range are -40'C ~ 85'C. Can you please share some recommendations?
My prefered requirments are:
- Supply voltage: 3.3V
- 2 line to 4 line decoder
- operating temperature: -40'C ~ 125'C
- Package size: VSSOP(8) 2.30 mm × 2.00 mm or smaller