whether SN74LVT16240 is active low inverting buffer or not.
Pin diagram in data sheet shows the 1,4 are output enable as active low and 2,3 as active high.
can u confirm whether all 1,2,3,4 output enable inputs are active low or high, inverting or non inverting.
output current low level is 64ma , high level is 48ma.
whether the current mentioned in data sheet is for all output pins of the IC or for single output pin.
regards
K. Jayalakshmi