Part Number: SN74LV1T34
Our customer ask us the following question to register the device in which Sn is used, and could you kindly tell us the detail?
Material: SN74LV1T34DCKR
1. Use Ni for grounding or not. : Yes / No
2. Thickness of outermost layer plating : 10 μm or more / Less than 10 μm
3. Heat treatment such as annealing or not : Yes / No
Your prompt support would be highly appreciated, thank you!