Hi Team,
Customer is asking for device input.output impedance range of this device, can any expert help? Please help to correct or add if I miss anything.
Thanks.
VOH: (max & typ)
In Sat Region: Ro (min): VOH min / IOH max = 2V / 15mA = 133.3 Ω
In Active Region: Ro (typ): VOH typ / IOH typ = 3.4V / 3mA = 1133 Ω
VOL: (max)
In Sat Region: Ro (max): VOL max / IOL max = 0.5V / 24mA = 20.8 Ω
In Active Region: No Info.
VIH: (max)
Vi / IIH (max) = 2.7V / 20uA = 135K Ω
VIL: (max)
Vi / IIL (max) = 0.4V / 0.2mA = 2K Ω
Andrew