Part Number: TXS0108E-Q1
Hi team,
Can I ask a question about Voh of TXS0108E-Q1?
The datasheet specifies VCCA x 0.67 for Min. Voh. However, this level is lower than Min. spec of receiver device. In that case, do you not recommend using TXS0108E-Q1?
For example,
Receiver VIH(MIN) = 2.355V
VCCA = 3.3V -> VOHA(MIN) = 0.67x3.3 = 2.221V
Thanks,
Sam Lee