Other Parts Discussed in Thread: SN74LVC2G04, SN74AHCT1G04, LSF0102
I am looking for a component to replace the functionality of these two components, level shifter sn74lvc2t45 and inverter sn74lvc2g04. Data sheets are attached.
Requirments:
Input Voltage range: 3V-3.6V
Output Voltage Range: 5V
Max Tpd: 6ns or Tplh+Tplh is < 12 ns
Dual channel or more is a plus.