I am looking for dual input AND gate with supply voltage of 3.3V & VIH (max) = 1.6V. As this criteria couldn’t be met with regular AND gates available in TI portfolio, I found a dual Schmitt trigger buffer part “SN74LVC2G17”. But only concern with this part is that it doesn’t seem to have open drain outputs for us to implement NAND function.
Need AND gate with 1.6V VIH .